Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Hummel
Description
HSK-MZ-PVDF NPT - Cable glands for special applications
Bill of material
HSK-MZ-PVDF 1.669.3800.70
AG
Thread
3/8'' NPT
D1
4-8 mm
GL
15 mm
H
28 mm
SW
17 / 19 mm
BN
Order No.
1.669.3800.70
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices